text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2SU4125RFF000XXX

Catalog No. : 1SDX037015R1

Description:  XT2S 125 E.TCHM LSI 125 4p UL

UPC: 8056221740159

Circuit breaker Tmax XT2S 125A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch Measuring LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measuring LSI

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2 125 Ekip Touch Measuring LSI 4P F F UL

Standards

UL

Rated Current

125 A

Interruption Rating

S (35kA @480VAC)

Number of Poles

4

Approvals

Certification

UL