text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2SU4100QFF000XXX

Catalog No. : 1SDX037008R1

Description:  XT2S 125 E.TCH LSIG 100 4p UL

UPC: 8056221740081

Circuit breaker Tmax XT2S 100A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2 100 Ekip Touch LSIG 4P F F UL

Standards

UL

Rated Current

100 A

Interruption Rating

S (35kA @480VAC)

Number of Poles

4

Approvals

Certification

UL