text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2SU4060RFF000XXX

Catalog No. : 1SDX037003R1

Description:  XT2S 125 E.TCHM LSI 060 4p UL

UPC: 8056221740036

Circuit breaker Tmax XT2S 60A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch Measuring LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measuring LSI

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2 60 Ekip Touch Measuring LSI 4P F F UL

Standards

UL

Rated Current

60 A

Interruption Rating

S (35kA @480VAC)

Number of Poles

4

Approvals

Certification

UL