text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2SU4040SFF000XXX

Catalog No. : 1SDX036998R1

Description:  XT2S 125 E.TCHM LSIG 040 4p UL

UPC: 8056221739986

Circuit breaker Tmax XT2S 40A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch Measurig LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measurig LSIG

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2 40 Ekip Touch Measurig LSIG 4P F F UL

Standards

UL

Rated Current

40 A

Interruption Rating

S (35kA @480VAC)

Number of Poles

4

Approvals

Certification

UL