Alternate Catalog No. : XT2NU4125RFF000XXX
Catalog No. : 1SDX036991R1
Description: XT2N 125 E.TCHM LSI 125 4p UL
UPC: 8056221739917
Circuit breaker Tmax XT2N 125A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch Measuring LSI trip unit
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip Touch Measuring LSI |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT2 |
|
Extended Product Type |
XT2 125 Ekip Touch Measuring LSI 4P F F UL |
|
Standards |
UL |
|
Rated Current |
125 A |
|
Interruption Rating |
N (25kA @480VAC) |
|
Number of Poles |
4 |
Approvals
|
Certification |
UL |