text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2NU4100PFF000XXX

Catalog No. : 1SDX036983R1

Description:  XT2N 125 E.TCH LSI 100 4p UL

UPC:

Circuit breaker Tmax XT2N 100A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2 100 Ekip Touch LSI 4P F F UL

Standards

UL

Rated Current

100 A

Interruption Rating

N (25kA @480VAC)

Number of Poles

4

Approvals

Certification

UL