text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2NU4060UFF000XXX

Catalog No. : 1SDX036982R1

Description:  XT2N 125 E.HI-T LSIG 060 4p UL

UPC: 8056221739825

Circuit breaker Tmax XT2N 60A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Hi-Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2 60 Ekip Hi-Touch LSIG 4P F F UL

Standards

UL

Rated Current

60 A

Interruption Rating

N (25kA @480VAC)

Number of Poles

4

Approvals

Certification

UL