text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2VU3100CFF000XXX

Catalog No. : 1SDX036963R1

Description:  XT2V 125 E.DIP LIG 100 3p UL

UPC: 8056221739634

Circuit breaker Tmax XT2V 100A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip DIP LIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2 100 Ekip DIP LIG 3P F F UL

Standards

UL

Rated Current

100 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

3

Approvals

Certification

UL