text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2VU3040PFF000XXX

Catalog No. : 1SDX036944R1

Description:  XT2V 125 E.TCH LSI 040 3p UL

UPC:

Circuit breaker Tmax XT2V 40A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2 40 Ekip Touch LSI 3P F F UL

Standards

UL

Rated Current

40 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

3

Approvals

Certification

UL