text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2LU3125CFF000XXX

Catalog No. : 1SDX036943R1

Description:  XT2L 125 E.DIP LIG 125 3p UL

UPC: 8056221739436

Circuit breaker Tmax XT2L 125A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip DIP LIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2 125 Ekip DIP LIG 3P F F UL

Standards

UL

Rated Current

125 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL