text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2LU3125PFF000XXX

Catalog No. : 1SDX036937R1

Description:  XT2L 125 E.TCH LSI 125 3p UL

UPC: 8056221739375

Circuit breaker Tmax XT2L 125A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2 125 Ekip Touch LSI 3P F F UL

Standards

UL

Rated Current

125 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL