text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2LU3040QFF000XXX

Catalog No. : 1SDX036918R1

Description:  XT2L 125 E.TCH LSIG 040 3P UL

UPC: 8056221739184

Circuit breaker Tmax XT2L 40A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2 40 Ekip Touch LSIG 3P F F UL

Standards

UL

Rated Current

40 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL