Alternate Catalog No. : XT2HU3100SFF000XXX
Catalog No. : 1SDX036908R1
Description: XT2H 125 E.TCHM LSIG 100 3P UL
UPC: 8056221739085
Circuit breaker Tmax XT2H 100A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch Measurig LSIG trip unit
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip Touch Measurig LSIG |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT2 |
|
Extended Product Type |
XT2 100 Ekip Touch Measurig LSIG 3P F F UL |
|
Standards |
UL |
|
Rated Current |
100 A |
|
Interruption Rating |
H (65kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |