text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2HU3060SFF000XXX

Catalog No. : 1SDX036902R1

Description:  XT2H 125 E.TCHM LSIG 060 3p UL

UPC: 8056221739023

Circuit breaker Tmax XT2H 60A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch Measurig LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measurig LSIG

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2 60 Ekip Touch Measurig LSIG 3P F F UL

Standards

UL

Rated Current

60 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL