text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2NU3125TFF000XXX

Catalog No. : 1SDX036867R1

Description:  XT2N 125 E.HI-T LSI 125 3p UL

UPC: 8056221738675

Circuit breaker Tmax XT2N 125A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Hi-Touch LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Hi-Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2 125 Ekip Hi-Touch LSI 3P F F UL

Standards

UL

Rated Current

125 A

Interruption Rating

N (25kA @480VAC)

Number of Poles

3

Approvals

Certification

UL