text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2NU3060PFF000XXX

Catalog No. : 1SDX036851R1

Description:  XT2N 125 E.TCH LSI 060 3p UL

UPC: 8056221738514

Circuit breaker Tmax XT2N 60A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2 60 Ekip Touch LSI 3P F F UL

Standards

UL

Rated Current

60 A

Interruption Rating

N (25kA @480VAC)

Number of Poles

3

Approvals

Certification

UL