text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT6NU4800XFF000XXX

Catalog No. : 1SDX036840R1

Description:  XT6N 800 E.GDIP LS/I 800 4p UL

UPC: 8056221738408

Circuit breaker Tmax XT6N 800A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip G DIP LS/I trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Dip LS/I

Product Main Type

SACE Tmax XT

Frame size

XT6

Extended Product Type

XT6 800 Ekip G DIP LS/I 4P F F UL

Standards

UL

Rated Current

800 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

4

Approvals

Certification

UL