text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT6SU3800XFF000XXX

Catalog No. : 1SDX036836R1

Description:  XT6S 800 E.GDIP LS/I 800 3p UL

UPC: 8056221738361

Circuit breaker Tmax XT6S 800A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip G DIP LS/I trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Dip LS/I

Product Main Type

SACE Tmax XT

Frame size

XT6

Extended Product Type

XT6 800 Ekip G DIP LS/I 3P F F UL

Standards

UL

Rated Current

800 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

3

Approvals

Certification

UL