Alternate Catalog No. : XT5XU460BBFF000XXX
Catalog No. : 1SDX036818R1
Description: XT5X 600 TMA 600 4p UL
UPC: 8056221738187
Circuit breaker Tmax XT5X 600A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and TMA trip unit
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMA |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5 600 TMA 4P F F UL |
Standards |
UL |
Rated Current |
600 A |
Interruption Rating |
X (200kA @480VAC) |
Number of Poles |
4 |
Approvals
Certification |
UL |