text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5XU440APFF000XXX

Catalog No. : 1SDX036807R1

Description:  XT5X 400 E.TCH LSI 400 4p UL

UPC: 8056221738071

Circuit breaker Tmax XT5X 400A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 400 Ekip Touch LSI 4P F F UL

Standards

UL

Rated Current

400 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

4

Approvals

Certification

UL