text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5VU460BCFF000XXX

Catalog No. : 1SDX036773R1

Description:  XT5V 600 E.DIP LIG 600 4p UL

UPC: 8056221737739

Circuit breaker Tmax XT5V 600A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip DIP LIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 600 Ekip DIP LIG 4P F F UL

Standards

UL

Rated Current

600 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

4

Approvals

Certification

UL