text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5VU460BYFF000XXX

Catalog No. : 1SDX036771R1

Description:  XT5V 600 E.GTCH LSIG 600 4p UL

UPC: 8056221737715

Circuit breaker Tmax XT5V 600A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip G Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 600 Ekip G Touch LSIG 4P F F UL

Standards

UL

Rated Current

600 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

4

Approvals

Certification

UL