Alternate Catalog No. : XT5VU460BQFF000XXX
Catalog No. : 1SDX036765R1
Description: XT5V 600 E.TCH LSIG 600 4p UL
UPC:
Circuit breaker Tmax XT5V 600A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch LSIG trip unit
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip Touch LSIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5 600 Ekip Touch LSIG 4P F F UL |
Standards |
UL |
Rated Current |
600 A |
Interruption Rating |
V (150kA @480VAC) |
Number of Poles |
4 |
Approvals
Certification |
UL |