text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5HU460BQFF000XXX

Catalog No. : 1SDX036650R1

Description:  XT5H 600 E.TCH LSIG 600 4p UL

UPC: 8056221736503

Circuit breaker Tmax XT5H 600A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 600 Ekip Touch LSIG 4P F F UL

Standards

UL

Rated Current

600 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL