text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5HU430AZFF000XXX

Catalog No. : 1SDX036639R1

Description:  XT5H 400 E.GHI-TCH LSIG 300 4p UL

UPC: 8056221736398

Circuit breaker Tmax XT5H 300A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip G Hi-Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 300 Ekip G Hi-Touch LSIG 4P F F UL

Standards

UL

Rated Current

300 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL