text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5HU425AUFF000XXX

Catalog No. : 1SDX036627R1

Description:  XT5H 400 E.HI-T LSIG 250 4p UL

UPC: 8056221736275

Circuit breaker Tmax XT5H 250A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Hi-Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 250 Ekip Hi-Touch LSIG 4P F F UL

Standards

UL

Rated Current

250 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL