text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5SU430ATFF000XXX

Catalog No. : 1SDX036599R1

Description:  XT5S 400 E.HI-T LSI 300 4p UL

UPC: 8056221735995

Circuit breaker Tmax XT5S 300A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Hi-Touch LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Hi-Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 300 Ekip Hi-Touch LSI 4P F F UL

Standards

UL

Rated Current

300 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL