text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5SU425AXFF000XXX

Catalog No. : 1SDX036592R1

Description:  XT5S 400 E.GDIP LS/I 250 4p UL

UPC: 8056221735926

Circuit breaker Tmax XT5S 250A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip G DIP LS/I trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Dip LS/I

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 250 Ekip G DIP LS/I 4P F F UL

Standards

UL

Rated Current

250 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL