text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5NU460BXFF000XXX

Catalog No. : 1SDX036583R1

Description:  XT5N 600 E.GDIP LS/I 600 4p UL

UPC: 8056221735834

Circuit breaker Tmax XT5N 600A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip G DIP LS/I trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Dip LS/I

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 600 Ekip G DIP LS/I 4P F F UL

Standards

UL

Rated Current

600 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

4

Approvals

Certification

UL