text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5NU460BSFF000XXX

Catalog No. : 1SDX036580R1

Description:  XT5N 600 E.TCHM LSIG 600 4p UL

UPC: 8056221735803

Circuit breaker Tmax XT5N 600A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch Measurig LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measurig LSIG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 600 Ekip Touch Measurig LSIG 4P F F UL

Standards

UL

Rated Current

600 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

4

Approvals

Certification

UL