Alternate Catalog No. : XT5VU360BBFF000XXX
Catalog No. : 1SDX036492R1
Description: XT5V 600 TMA 600 3p UL
UPC: 8056221734929
Circuit breaker Tmax XT5V 600A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and TMA trip unit
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMA |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT5 |
|
Extended Product Type |
XT5 600 TMA 3P F F UL |
|
Standards |
UL |
|
Rated Current |
600 A |
|
Interruption Rating |
V (150kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |