text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5VU340AZFF000XXX

Catalog No. : 1SDX036491R1

Description:  XT5V 400 E.GHI-TCH LSIG 400 3p UL

UPC: 8056221734912

Circuit breaker Tmax XT5V 400A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip G Hi-Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 400 Ekip G Hi-Touch LSIG 3P F F UL

Standards

UL

Rated Current

400 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

3

Approvals

Certification

UL