text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5VU340ACFF000XXX

Catalog No. : 1SDX036479R1

Description:  XT5V 400 E.DIP LIG 400 3p UL

UPC: 8056221734790

Circuit breaker Tmax XT5V 400A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip DIP LIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 400 Ekip DIP LIG 3P F F UL

Standards

UL

Rated Current

400 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

3

Approvals

Certification

UL