text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5VU330AEFF000XXX

Catalog No. : 1SDX036464R1

Description:  XT5V 400 E.DIP LS/I 300 3p UL

UPC: 8056221734646

Circuit breaker Tmax XT5V 300A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip DIP LS/I trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 300 Ekip DIP LS/I 3P F F UL

Standards

UL

Rated Current

300 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

3

Approvals

Certification

UL