text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5VU330ABFF000XXX

Catalog No. : 1SDX036463R1

Description:  XT5V 400 TMA 300 3p UL

UPC: 8056221734639

Circuit breaker Tmax XT5V 300A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and TMA trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 300 TMA 3P F F UL

Standards

UL

Rated Current

300 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

3

Approvals

Certification

UL