text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5VU325ATFF000XXX

Catalog No. : 1SDX036456R1

Description:  XT5V 400 E.HI-T LSI 250 3p UL

UPC: 8056221734561

Circuit breaker Tmax XT5V 250A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Hi-Touch LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Hi-Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 250 Ekip Hi-Touch LSI 3P F F UL

Standards

UL

Rated Current

250 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

3

Approvals

Certification

UL