Alternate Catalog No. : XT5HU360BUFF000XXX
Catalog No. : 1SDX036388R1
Description: XT5H 600 E.HI-T LSIG 600 3P UL
UPC: 8056221733885
Circuit breaker Tmax XT5H 600A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Hi-Touch LSIG trip unit
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip Hi-Touch LSIG |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT5 |
|
Extended Product Type |
XT5 600 Ekip Hi-Touch LSIG 3P F F UL |
|
Standards |
UL |
|
Rated Current |
600 A |
|
Interruption Rating |
H (65kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |