text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5HU360BXFF000XXX

Catalog No. : 1SDX036382R1

Description:  XT5H 600 E.GDIP LS/I 600 3p UL

UPC: 8056221733823

Circuit breaker Tmax XT5H 600A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip G DIP LS/I trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Dip LS/I

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 600 Ekip G DIP LS/I 3P F F UL

Standards

UL

Rated Current

600 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL