Alternate Catalog No. : XT5HU330AUFF000XXX
Catalog No. : 1SDX036369R1
Description: XT5H 400 E.HI-T LSIG 300 3p UL
UPC:
Circuit breaker Tmax XT5H 300A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Hi-Touch LSIG trip unit
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip Hi-Touch LSIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5 300 Ekip Hi-Touch LSIG 3P F F UL |
Standards |
UL |
Rated Current |
300 A |
Interruption Rating |
H (65kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |