text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5HU330APFF000XXX

Catalog No. : 1SDX036364R1

Description:  XT5H 400 E.TCH LSI 300 3p UL

UPC: 8056221733649

Circuit breaker Tmax XT5H 300A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 300 Ekip Touch LSI 3P F F UL

Standards

UL

Rated Current

300 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL