text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5SU340ASFF000XXX

Catalog No. : 1SDX036340R1

Description:  XT5S 400 E.TCHM LSIG 400 3P UL

UPC: 8056221733403

Circuit breaker Tmax XT5S 400A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch Measurig LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measurig LSIG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 400 Ekip Touch Measurig LSIG 3P F F UL

Standards

UL

Rated Current

400 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

3

Approvals

Certification

UL