Alternate Catalog No. : XT5SU325ATFF000XXX
Catalog No. : 1SDX036323R1
Description: XT5S 400 E.HI-T LSI 250 3p UL
UPC:
Circuit breaker Tmax XT5S 250A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Hi-Touch LSI trip unit
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip Hi-Touch LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5 250 Ekip Hi-Touch LSI 3P F F UL |
Standards |
UL |
Rated Current |
250 A |
Interruption Rating |
S (50kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |