text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4XU4225UFF000XXX

Catalog No. : 1SDX036253R1

Description:  XT4X 250 E.HI-T LSIG 225 4p UL

UPC: 8056221732536

Circuit breaker Tmax XT4X 225A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Hi-Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 225 Ekip Hi-Touch LSIG 4P F F UL

Standards

UL

Rated Current

225 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

4

Approvals

Certification

UL