text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4XU4150GFF000XXX

Catalog No. : 1SDX036246R1

Description:  XT4X 150 EKIPLSIG IN=150A4PFFUL/CSA

UPC: 8056221732468

Circuit breaker Tmax XT4X 150A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip DIP LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 150 Ekip DIP LSIG 4P F F UL

Standards

UL

Rated Current

150 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

4

Approvals

Certification

UL