text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4XU4100FFF000XXX

Catalog No. : 1SDX036235R1

Description:  XT4X 150 EKIPLSI IN=100A 4PFFUL/CSA

UPC: 8056221732352

Circuit breaker Tmax XT4X 100A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip DIP LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 100 Ekip DIP LSI 4P F F UL

Standards

UL

Rated Current

100 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

4

Approvals

Certification

UL