text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4XU4100CFF000XXX

Catalog No. : 1SDX036234R1

Description:  XT4X 250 E.DIP LIG 100 4p UL

UPC: 8056221732345

Circuit breaker Tmax XT4X 100A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip DIP LIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 100 Ekip DIP LIG 4P F F UL

Standards

UL

Rated Current

100 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

4

Approvals

Certification

UL