text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4XU4040GFF000XXX

Catalog No. : 1SDX036222R1

Description:  XT4X 150 EKIPLSIG IN=40A 4PFFUL/CSA

UPC: 8056221732222

Circuit breaker Tmax XT4X 40A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip DIP LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 40 Ekip DIP LSIG 4P F F UL

Standards

UL

Rated Current

40 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

4

Approvals

Certification

UL