text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4XU3250GFF000XXX

Catalog No. : 1SDX036218R1

Description:  XT4X 250 BREAKING PART 3P F F UL/CSA+TU

UPC: 8056221732185

Circuit breaker Tmax XT4X 250A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip DIP LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 250 Ekip DIP LSIG 3P F F UL

Standards

UL

Rated Current

250 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

3

Approvals

Certification

UL