text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4XU3250FFF000XXX

Catalog No. : 1SDX036217R1

Description:  XT4X 250 EkipLSI In=250A 3pFFUL/CSA

UPC: 8056221732178

Circuit breaker Tmax XT4X 250A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip DIP LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 250 Ekip DIP LSI 3P F F UL

Standards

UL

Rated Current

250 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

3

Approvals

Certification

UL