text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4XU3250RFF000XXX

Catalog No. : 1SDX036211R1

Description:  XT4X 250 E.TCHM LSI 250 3p UL

UPC: 8056221732116

Circuit breaker Tmax XT4X 250A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch Measuring LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measuring LSI

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 250 Ekip Touch Measuring LSI 3P F F UL

Standards

UL

Rated Current

250 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

3

Approvals

Certification

UL